Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


EZB-025

Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. (7.62 m)

More Info
Check Prices
Passive
DVI; HDMI
Black; Yellow
Black; Yellow
25
DIN 19 PIN (FEMALE)
DIN 19 PIN (FEMALE)
No
No
Lifetime limited warranty
P561-050

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m)

More Info
Check Prices
Passive
DVI
Black
Black
50
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
No
No
Lifetime limited warranty
P561-050-EZ

DVI Single Link Easy Pull Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m)

More Info
Check Prices
Passive
DVI
Black
Black
50
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
No
No
Lifetime limited warranty
P561-100-HD

DVI High Definition Single Link Digital TMDS Monitor Cable (DVI-D M/M), 100 ft. (30.5 m)

More Info
Check Prices
Passive
DVI
Black
Black
100
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
No
No
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.