Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


EZB-025

Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. (7.62 m)

More Info
OVERVIEW
Technology
DVI; HDMI
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DIN 19 PIN (FEMALE)
Side B - Connector 1
DIN 19 PIN (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Yellow
Cable Jacket Color
Black; Yellow
Cable Length (ft.)
25
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
EZB-050

Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 50 ft. (15.24 m)

More Info
OVERVIEW
Technology
DVI; HDMI
 
CONNECTIONS
Side A - Connector 1
DIN 19 PIN (FEMALE)
Side B - Connector 1
DIN 19 PIN (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Yellow
 
Cable Length (ft.)
50
FEATURES & SPECIFICATIONS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
EZB-100

Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 100 ft. (30.5 m)

More Info
OVERVIEW
Technology
DVI; HDMI
 
CONNECTIONS
Side A - Connector 1
DIN 19 PIN (FEMALE)
Side B - Connector 1
DIN 19 PIN (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Yellow
 
Cable Length (ft.)
100
FEATURES & SPECIFICATIONS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.