Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


EZB-050

Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 50 ft. (15.24 m)

More Info
OVERVIEW
Technology
DVI; HDMI
CONNECTIONS
Side A - Connector 1
DIN 19 PIN (FEMALE)
Side B - Connector 1
DIN 19 PIN (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Yellow
Cable Length (ft.)
50
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
EZB-100

Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 100 ft. (30.5 m)

More Info
OVERVIEW
Technology
DVI; HDMI
CONNECTIONS
Side A - Connector 1
DIN 19 PIN (FEMALE)
Side B - Connector 1
DIN 19 PIN (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Yellow
Cable Length (ft.)
100
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.