Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


F005-015

FireWire IEEE 1394 Cable (6pin/6pin M/M) 15 ft. (4.57 m)

More Info
Check Prices
FireWire
Black
15
6 PIN (MALE)
6 PIN (MALE)
RoHS-Compliant
Lifetime limited warranty
 
 
 
F017-006

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/6pin M/M) 6 ft. (1.83 m)

More Info
Check Prices
FireWire
Black
6
9 PIN (MALE)
6 PIN (MALE)
 
Lifetime limited warranty
 
 
 
F017-010

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/6pin M/M) 10 ft. (3.05 m)

More Info
Check Prices
FireWire
Black
10
9 PIN (MALE)
6 PIN (MALE)
 
Lifetime limited warranty
 
 
 
F015-006

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/9pin M/M) 6 ft. (1.83 m)

More Info
Check Prices
FireWire
Black
6
9 PIN (MALE)
9 PIN (MALE)
 
Lifetime limited warranty
 
 
 
F019-006

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/4pin M/M) 6 ft. (1.83 m)

More Info
Check Prices
FireWire
Black
6
9 PIN (MALE)
4 PIN (MALE)
 
Lifetime limited warranty
 
 
 
F015-010

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/9pin M/M) 10 ft. (3.05 m)

More Info
Check Prices
FireWire
Black
10
9 PIN (MALE)
9 PIN (MALE)
 
Lifetime limited warranty
32 to 104 °F (0 to 40 °C)
-14 to 131 °F (-10 to 55 °C)
5 to 90 %
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.