Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


F005-006

FireWire IEEE 1394 Cable (6pin/6pin M/M) 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
6 PIN (MALE)
Side B - Connector 1
6 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
F015-006

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/9pin M/M) 6 ft. (1.83 m)

More Info
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
9 PIN (MALE)
Side B - Connector 1
9 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
F017-006

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/6pin M/M) 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
9 PIN (MALE)
Side B - Connector 1
6 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
F017-010

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/6pin M/M) 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
9 PIN (MALE)
Side B - Connector 1
6 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.