Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


F005-006

FireWire IEEE 1394 Cable (6pin/6pin M/M) 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
6 PIN (MALE)
Side B - Connector 1
6 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
F005-015

FireWire IEEE 1394 Cable (6pin/6pin M/M) 15 ft. (4.57 m)

More Info
Check Prices
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
6 PIN (MALE)
Side B - Connector 1
6 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
15
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
F015-006

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/9pin M/M) 6 ft. (1.83 m)

More Info
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
9 PIN (MALE)
Side B - Connector 1
9 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
F015-010

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/9pin M/M) 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Technology
FireWire
CONNECTIONS
Side A - Connector 1
9 PIN (MALE)
Side B - Connector 1
9 PIN (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-14° to 131°F (-25° to 55°C)
Relative Humidity
5 to 90 %

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.