Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


HC150SL

150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1

More Info
How to Order
OVERVIEW
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
C14 inlet
Recommended Electrical Service
15A 120V
Input Connection Type
IEC
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
0.5
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
Yes
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) C13
Continuous Output Capacity (Watts)
150
Peak Output Capacity (Watts)
225
Individually Controllable Load Banks
No
BATTERY
Full Load Runtime
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Expandable Runtime
Yes
Expandable Battery Runtime
Yes
DC System Voltage (VDC)
12
Battery Pack Accessory (Optional)
Yes
Battery Charge
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Steel
Cooling Method
Fan
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
Unit Weight (lbs.)
14
 
 
COMMUNICATIONS
Network Monitoring Port
USB
Communications Interface
USB
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Optional Coverage
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
HC350SNR

300W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1

More Info
How to Order
OVERVIEW
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
Recommended Electrical Service
15A 120V
Input Connection Type
C14
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
0.5
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
Yes
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) C13
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
350
Individually Controllable Load Banks
No
BATTERY
Full Load Runtime
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Expandable Runtime
Yes
Expandable Battery Runtime
Yes
DC System Voltage (VDC)
12
 
Battery Charge
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Steel
Cooling Method
Fan
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
Unit Weight (lbs.)
14
 
 
COMMUNICATIONS
Network Monitoring Port
USB
Communications Interface
USB
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Optional Coverage
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
HC350SR

350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface

More Info
How to Order
OVERVIEW
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
Recommended Electrical Service
15A 120V
Input Connection Type
IEC
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
0.5
Input Phase
Single-Phase
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
Yes
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) C13
Continuous Output Capacity (Watts)
150
Peak Output Capacity (Watts)
225
Individually Controllable Load Banks
No
BATTERY
Full Load Runtime
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Expandable Runtime
Yes
Expandable Battery Runtime
Yes
DC System Voltage (VDC)
12
 
Battery Charge
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Steel
Cooling Method
Fan
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
Unit Weight (lbs.)
14
Primary Form Factor
Tower
 
COMMUNICATIONS
Network Monitoring Port
USB
Communications Interface
USB
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Optional Coverage
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
HCRK

300W Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 3 Outlets

More Info
Check Prices
OVERVIEW
Accessory Type
Retrofit Kit
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
Recommended Electrical Service
15A 120V
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
10
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
 
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
750
 
BATTERY
 
 
 
DC System Voltage (VDC)
12
 
Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
Runtime Full Load (min.)
Up to 12 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Metal (Power Supply and Battery Module)
Cooling Method
Fan
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
 
 
Form Factors Supported
Retrofits most standard medical cart configurations
COMMUNICATIONS
Network Monitoring Port
USB
 
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year power module and 6-month battery module limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.