Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


HC350SNR

300W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1

More Info
How to Order
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Connection Type
C14
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
0.5
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
Yes
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) C13
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
350
Individually Controllable Load Banks
No
BATTERY
Full Load Runtime
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Expandable Runtime
Yes
Expandable Battery Runtime
Yes
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Steel
Cooling Method
Fan
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
Unit Weight (lbs.)
14
 
COMMUNICATIONS
Network Monitoring Port
USB
Communications Interface
USB
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Optional Coverage
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
APPLICATIONS
 
HCINT150SL

150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1

More Info
How to Order
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
15A 230V
 
Voltage Compatibility (VAC)
230
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
0.5
Input Phase
Single-Phase
OUTPUT
Frequency Compatibility
50 Hz
Pure Sine Wave Output
Yes
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
230V
Output Receptacles
(1) C13
Continuous Output Capacity (Watts)
150
Peak Output Capacity (Watts)
225
Individually Controllable Load Banks
No
BATTERY
Full Load Runtime
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Expandable Runtime
Yes
Expandable Battery Runtime
Yes
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Steel
Cooling Method
Fan
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
Unit Weight (lbs.)
14
Primary Form Factor
Tower
COMMUNICATIONS
Network Monitoring Port
USB
Communications Interface
USB
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Optional Coverage
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
APPLICATIONS
UPS Applications
Hospital/Medical
HCINT350SNR

350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1

More Info
How to Order
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
15A 230V
 
Voltage Compatibility (VAC)
230
Voltage Compatibility (VDC)
12
 
Input Phase
Single-Phase
OUTPUT
Frequency Compatibility
50 Hz
Pure Sine Wave Output
Yes
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
230V
Output Receptacles
(1) C13
Continuous Output Capacity (Watts)
350
Peak Output Capacity (Watts)
350
 
BATTERY
Full Load Runtime
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Expandable Runtime
Yes
Expandable Battery Runtime
Yes
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Steel
Cooling Method
Fan
Unit Dimensions (hwd / in.)
3.500 x 6.000 x 11.500
Unit Weight (lbs.)
14
Primary Form Factor
Tower
COMMUNICATIONS
Network Monitoring Port
USB
Communications Interface
USB
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Optional Coverage
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
APPLICATIONS
UPS Applications
Hospital/Medical

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.