Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


HC350SR

350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface

More Info
How to Order
120V AC
 
15A 120V
IEC
120
12
0.5
Single-Phase
 
60 Hz
Yes
Pure Sine wave
 
120V
(1) C13
150
225
No
 
 
 
Yes
12
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
 
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
Yes
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Low Battery Alarm
Yes
Fan
Steel
11.5 x 6 x 3.5
14
Tower
USB
USB
Tested, certified and compliant to IEC60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV
UPS Certifications Tested to IEC60601-1 (medical grade)
2-year limited warranty
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
 
 
HC150SL

150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1

More Info
How to Order
120V AC
C14 inlet
15A 120V
IEC
120
12
0.5
 
 
60 Hz
Yes
Pure Sine wave
150
120V
(1) C13
150
225
No
 
 
 
Yes
12
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Yes
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
Yes
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Low Battery Alarm
Yes
Fan
Steel
11.5 x 6 x 3.5
14
 
USB
USB
Tested, certified and compliant to IEC60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV
UPS Certifications Tested to IEC60601-1 (medical grade)
2-year limited warranty
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
 
 
HC350SNR

300W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1

More Info
How to Order
120V AC
 
15A 120V
C14
120
12
0.5
 
 
60 Hz
Yes
Pure Sine wave
 
120V
(1) C13
300
350
No
 
 
 
Yes
12
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
 
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
Yes
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Low Battery Alarm
Yes
Fan
Steel
11.5 x 6 x 3.5
14
 
USB
USB
Tested, certified and compliant to IEC60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV
UPS Certifications Tested to IEC60601-1 (medical grade)
2-year limited warranty
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
 
 
HCINT150SL

150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1

More Info
How to Order
230V AC
 
15A 230V
 
230
12
0.5
Single-Phase
 
50 Hz
Yes
Pure Sine wave
 
230V
(1) C13
150
225
No
 
 
 
Yes
12
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
 
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
Yes
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Low Battery Alarm
Yes
Fan
Steel
11.5 x 6 x 3.5
14
Tower
USB
USB
Tested, certified and compliant to IEC60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV
UPS Certifications Tested to IEC60601-1 (medical grade)
2-year limited warranty
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
 
 
PV150

150W PowerVerter Ultra-Compact Car Inverter, with 1 Outlet

More Info
Check Prices
 
 
 
12VDC cigarette lighter input plug connection
 
12
3
 
Full continuous load - 14A at 12VDC, No load - 0.4A at 12VDC
60 Hz
No
 
150
120V
(1) 5-15R
150
300
 
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
60 Hz (+/- 3 Hz)
20A automotive input fuse
 
12
 
 
 
 
 
Lighted on/off power switch
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
 
Convection
Aluminum, Steel
1.75 x 3.75 x 5.75
1.3
 
 
 
 
 
1-year limited warranty
 
0-95% non-condensing
 
PV150USB

150W PowerVerter Ultra-Compact Car Inverter with AC Outlet and 2 USB Charging Ports

More Info
Check Prices
 
 
 
12VDC cigarette lighter input plug connection, SPT-2 16AWG
 
12
3
 
 
60 Hz
No
 
150
120V
(1) 5-15R
150
300
 
 
60 Hz (+/- 3 Hz)
20A fuse
 
12
 
 
 
 
 
 
 
 
 
Metal
5.82 x 2.48 x 4.25
0.54
 
 
 
 
 
1-year limited warranty
 
 
(1) 1A; (1) 2.1A
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.