Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


HC350SNR

300W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1

More Info
How to Order
OVERVIEW
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Connection Type
C14
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
0.5
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
Yes
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) C13
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
350
Individually Controllable Load Banks
No
 
 
BATTERY
Full Load Runtime
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Expandable Runtime
Yes
Expandable Battery Runtime
Yes
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Steel
Cooling Method
Fan
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
Unit Weight (lbs.)
14
 
COMMUNICATIONS
Network Monitoring Port
USB
Communications Interface
USB
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Optional Coverage
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
ENVIRONMENTAL
 
FEATURES & SPECIFICATIONS
 
HCRK

300W Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 3 Outlets

More Info
Check Prices
OVERVIEW
Accessory Type
Retrofit Kit
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
10
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
 
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
750
 
 
 
BATTERY
 
 
 
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
Runtime Full Load (min.)
Up to 12 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Metal (Power Supply and Battery Module)
Cooling Method
Fan
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
 
Form Factors Supported
Retrofits most standard medical cart configurations
COMMUNICATIONS
Network Monitoring Port
USB
 
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year power module and 6-month battery module limited warranty
 
ENVIRONMENTAL
 
FEATURES & SPECIFICATIONS
 
HCRK-36

300W Medical-Grade Mobile Power Retrofit Kit with 36 Amp-hour Battery and 3 Outlets

More Info
Check Prices
OVERVIEW
Accessory Type
Retrofit Kit
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A, 120V
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
10
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
 
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
300
Peak Output Capacity (Watts)
750
 
 
 
BATTERY
 
 
 
DC System Voltage (VDC)
12
Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Audible Alarm
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Material of Construction
Metal (Power Supply and Battery Module)
Cooling Method
Fan
Unit Dimensions (hwd / in.)
3.500 x 11.500 x 6.000
 
Form Factors Supported
Retrofits most standard medical cart configurations
COMMUNICATIONS
Network Monitoring Port
USB
 
STANDARDS & COMPLIANCE
Product Certifications
IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year power module and 6-month battery module limited warranty
 
ENVIRONMENTAL
 
FEATURES & SPECIFICATIONS
 
PV700HF

700W PowerVerter Ultra-Compact Inverter with 3 Outlets

More Info
Check Prices
OVERVIEW
 
INPUT
 
Recommended Electrical Service
Requires 12V DC input source capable of delivering 80A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 125A battery system fusing is recommended
Input Connection Type
Set of 2 DC bolt-down wiring terminals
 
Voltage Compatibility (VDC)
12
 
Maximum Input Amps / Watts
Full continuous load - 80A at 12V DC, No load - 0.95A at 12V DC, Shutdown - 150 micro amps
Input Cord Length Details
User supplies cabling. Minimum gauges for full load operation: 6 gauge or larger (see instruction manual)
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
 
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(3) 5-15R
Continuous Output Capacity (Watts)
700
Peak Output Capacity (Watts)
1400
 
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 V AC)
Output Frequency Regulation
60 Hz (+/- 3 Hz)
BATTERY
 
 
 
DC System Voltage (VDC)
12
 
 
USER INTERFACE, ALERTS & CONTROLS
 
Switches
Lighted on/off power switch
Audible Alarm
Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less
SURGE / NOISE SUPPRESSION
 
PHYSICAL
Material of Construction
Aluminum, Steel
Cooling Method
Fan
Unit Dimensions (hwd / in.)
2.760 x 8.170 x 4.960
Unit Weight (lbs.)
2.8
 
COMMUNICATIONS
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
FEATURES & SPECIFICATIONS
Grounding
Main grounding screw for connecting inverter to earth, vehicle, or boat grounding systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.