Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


HCRK36

300W Medical-Grade Mobile Power Retrofit Kit with 36 Amp-hour Battery and 3 Outlets

More Info
Check Prices
120V AC
15A, 120V
NEMA 5-15P-HG Hospital-Grade
120
12
10
 
 
60 Hz
No
 
120V
(3) 5-15R
300
750
 
300
 
 
 
12
 
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
 
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Low Battery Alarm
Yes
Fan
Power Supply and Battery Module: metal
 
 
Retrofits most standard medical cart configurations
USB
 
Tested, certified and compliant to UL 60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV
 
2-year power module and 6-month battery module limited warranty
 
 
 
HCRK54

300W Medical-Grade Mobile Power Retrofit Kit with 54 Amp-hour Battery and 3 Outlets

More Info
Check Prices
120V AC
15A 120V
NEMA 5-15P-HG Hospital-Grade
120
12
10
 
 
60 Hz
No
 
120V
(3) 5-15R
300
750
 
300
 
 
 
12
 
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
 
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Low Battery Alarm
Yes
Fan
Power Supply and Battery Module: metal
 
 
Retrofits most standard medical cart configurations
USB
 
Tested, certified and compliant to UL 60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV
 
2-year power module and 6-month battery module limited warranty
 
 
 
PV700HF

700W PowerVerter Ultra-Compact Inverter with 3 Outlets

More Info
Check Prices
 
Requires 12V DC input source capable of delivering 80A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 125A battery system fusing is recommended
Set of 2 DC bolt-down wiring terminals
 
12
 
Full continuous load - 80A at 12V DC, No load - 0.95A at 12V DC, Shutdown - 150 micro amps
User supplies cabling. Minimum gauges for full load operation: 6 gauge or larger (see instruction manual)
60 Hz
No
 
120V
(3) 5-15R
700
1400
 
700
Maintains PWM sine wave output voltage of 115 V AC (+/- 8 V AC)
60 Hz (+/- 3 Hz)
 
12
 
 
 
 
Lighted on/off power switch
Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less
 
Fan
Aluminum/sheet metal
2.75 x 8.17 x 5
2.8
 
 
 
 
 
1-year limited warranty
 
0-95% non-condensing
Main grounding screw for connecting inverter to earth, vehicle, or boat grounding systems
HC350SNR

300W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1

More Info
How to Order
120V AC
15A 120V
C14
120
12
0.5
 
 
60 Hz
Yes
Pure Sine wave
120V
(1) C13
300
350
No
 
 
 
Yes
12
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
Yes
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Low Battery Alarm
Yes
Fan
Steel
11.5 x 6 x 3.5
14
 
USB
USB
Tested, certified and compliant to IEC60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV
UPS Certifications Tested to IEC60601-1 (medical grade)
2-year limited warranty
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.