Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


IS1000

Isolator Series 120V 1000W Isolation Transformer-Based Power Conditioner, 4 Outlets

More Info
Check Prices
96%
L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B
L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A
120V / 60Hz
Per ANSI/IEEE C62.41 - IEEE587 Cat. A & B test waveforms
less than 1%
1000
680
Low impedence transformer-based line isolation transformer
NEMA 5-15P
6
 
 
 
 
 
 
(4) 5-15R
8.3
 
 
 
33-65dB normal mode; >80dB common mode
 
 
Convection
Tower
5.5 x 6.25 x 8.5
22.60
 
 
Yes, 9.0A circuit breaker
2-year limited warranty
 
 
 
 
 
 
 
 
IS1000HG

Isolator Series 120V 1000W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets

More Info
Check Prices
96%
L-N: 250V L-G: 250V N-G: 0.5V
L-N: 20V L-G: 20V N-G: 0.5V
120V / 60Hz
 
Less than 1%
1000
 
Medical-grade, low impedance transformer-based line isolation transformer
NEMA 5-15P-HG
10
 
 
 
 
 
 
(4) 5-15R-HG
8.8
 
 
 
35-65 DB
 
 
Convection
Tower
7.75 x 7.25 x 10.5
 
 
 
1 x Thermal, 2 pole, 10 amp
2-year limited warranty
Less than 100 microamps
 
Tested to UL60601-1
 
 
 
 
 
IS1000HGDV

Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets

More Info
Check Prices
96%
 
 
115/230 VAC 50/60 HZ (Voltage Selected by Input Power Module Fuse Installation
 
 
1000
 
Medical Grade, Low Impedence Toroid- Line Isolation (Pass Through or Step UP or Step Down)
 
 
115/230 VAC (Selected by Input Power Module Fuse Installation) Operating Input Voltage Range 100-125Vac or 200-250VAC
50/60HZ
70A
10A @ 115V / 5A @ 230V
Less than 1%
IEC-320-C14
(8) C13
8.7@ 115V/ 4.3@230V
1000
1000
115V/230V (Selected by Output Switch) Can also be step up or step down, Selected when Installing Fuses.
35-65db
240
Reduced to 0.5v Common Mode
Convection
 
5.13 x 9.84 x 11.81
30.25
Metal (Cabinet)
White
2X10A @ 115V and 2X5A at 230V ( Both Fuses included with Product as Accesories)
2-year limited warranty
Max AC Leakage Current 80 (uA)
Toroid with AC output Floating with Respect to Earth Ground POAG Connector and Earth Ground Stud
Tested to ANSI/AAMI ES60601-1:2005+A2+A1, IEC60601-1 3RD EDITION +A1, cAN/CSA-C22.2 NO. 60601-1:14, CE, NOM
0 C-40 C(32F to 104F), Intended Application is in a controlled environment at approx. 25 C.
-15 C to 50 C (5F to 122F)
0-3000M (0-10,000 Ft)
5% to 95% RH (Non-Condensing)
Input Voltage equals Output Voltage OR 120V input equals 230V output OR 230V Input equals 120V output - (Selectable when installing Fuses) Input Frequency always equals Output Frequency
IS500

Isolator Series 120V 500W Isolation Transformer-Based Power Conditioner, 4 Outlets

More Info
Check Prices
96%
L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B
L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A
120V / 60Hz
Per ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms
less than 1%
500
680
Low impedence isolation transformer
NEMA 5-15P
6
 
 
 
 
 
 
(4) 5-15R
4.2
 
 
 
33-65dB normal mode; > 80dB common mode
 
 
Convection
Tower
5.5 x 6.25 x 8.5
22.6
 
 
Yes, 4.5A circuit breaker
2-year limited warranty
 
 
 
 
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.