Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


LC1200

1200W 120V Line Conditioner - Automatic Voltage Regulator (AVR), AC Surge Protection, 4 Outlets

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps
12
Maximum Input Watts
1440
Plug Type
5-15P
Input Plug Features
Right-Angled Plug
Input Frequency
60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
7
OUTPUT
Frequency Compatibility
60 Hz
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Output Nominal Voltage
120V
VOLTAGE REGULATION
Voltage Regulation Description
Maintains usable 120V nominal voltage during brownouts as low as 89VAC and over-voltages as high as 147VAC. Input voltages between 114V~127V are passed through unchanged.
Overvoltage Correction
Input voltages over 128V (+/-3V) are reduced by 10%
Undervoltage Correction
Input voltages between 113V (+/-3V) and 103V (+/-3V) are boosted by 9%.
Severe Undervoltage Correction
Input voltages below 102V (+/-3V) are boosted by 19%.
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
7 LEDs (Very High Voltage, High Voltage, Normal Voltage, Low Voltage, Very Low Voltage, Line Fault, Line OK)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
75 dB
AC Suppression Joule Rating
1200
PHYSICAL
Material of Construction
Plastic
Form Factors Supported
Small Tower
Housing Color
Black
Receptacle Color
Black
Unit Dimensions (hwd / in.)
7.000 x 6.000 x 7.000
Unit Weight (lbs.)
8
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico); UL 1012; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$25,000 Ultimate Lifetime Insurance 
LS604WM

600W 120V Wall-Mount Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 4 Outlets

More Info
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps
5
Maximum Input Watts
600
Plug Type
5-15P
Input Plug Features
Straight Plug
Input Frequency
60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
OUTPUT
Frequency Compatibility
60 Hz
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Output Nominal Voltage
120V
VOLTAGE REGULATION
Voltage Regulation Description
Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages.
Overvoltage Correction
Input voltages over 128V (+/-3V) are reduced by 10%
Undervoltage Correction
Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 9%.
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
1 LED (Line Power Present or Protected)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
20 dB
AC Suppression Joule Rating
720
PHYSICAL
Material of Construction
Steel
Form Factors Supported
Short tower format with keyhole slots for wall-mount applications
Housing Color
Beige
Receptacle Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
8.26
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$10,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.