Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


M100-003-BK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
Passive
2
No
12
PVC
Black
Black
PVC
VW-1
2.8mm
30/24
3
36
Box
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
480 Mbps
USB 2.0 (up to 480 Mbps)
No
RoHS; CA Prop 65; REACH; MFi
2-year limited warranty
M100-003-WH

USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
Passive
2
No
12
PVC
White
White
PVC
VW-1
2.8mm
30/24
3
36
Box
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
480 Mbps
USB 2.0 (up to 480 Mbps)
No
RoHS; CA Prop 65; REACH; MFi
2-year limited warranty
M100-006-BK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
Passive
2
No
12
PVC
Black
Black
PVC
VW-1
3.2mm
28/21
6
72
Box
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
480 Mbps
USB 2.0 (up to 480 Mbps)
No
RoHS; CA Prop 65; REACH; MFi
2-year limited warranty
M100-006-WH

USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
Passive
2
No
12
PVC
White
White
PVC
VW-1
3.2mm
28/21
6
72
Box
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
480 Mbps
USB 2.0 (up to 480 Mbps)
No
RoHS; CA Prop 65; REACH; MFi
2-year limited warranty
M100-010-BK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3.05 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
Passive
2
No
12
PVC
Black
Black
PVC
VW-1
3.7mm
25/19
10
120
Box
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
480 Mbps
USB 2.0 (up to 480 Mbps)
No
RoHS; CA Prop 65; REACH; MFi
2-year limited warranty
M100-010-WH

USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 10 ft. (3.05 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
Passive
2
No
12
PVC
White
White
PVC
VW-1
3.7mm
25/19
10
120
Box
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
480 Mbps
USB 2.0 (up to 480 Mbps)
No
RoHS; CA Prop 65; REACH; MFi
2-year limited warranty
UR030-001

Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m)

More Info
Check Prices
USB 2.0 (High Speed)
Passive
 
 
 
 
Black
Black
 
 
 
 
1
 
 
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
 
REVERSIBLE USB A (MALE)
USB MINI-B 5-PIN (MALE)
 
 
 
 
 
 
Lifetime limited warranty
UR030-003

Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)

More Info
Check Prices
USB 2.0 (High Speed)
Passive
 
 
 
 
Black
Black
 
 
 
 
3
 
 
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
 
REVERSIBLE USB A (MALE)
USB MINI-B 5-PIN (MALE)
 
 
 
 
 
 
Lifetime limited warranty
UR050-006-24G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

More Info
Check Prices
USB 2.0 (High Speed)
Passive
 
 
 
 
Black
Black
 
 
 
28/24
6
 
 
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
 
 
 
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.