Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


M100003BK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.9 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
3
36
PVC
2.8mm
Black
PVC
30/24
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
 
 
USB 2.0 (up to 480 Mbps)
RoHS, CA65, REACH, MFi
2-year limited warranty
M100006BK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.8M)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
6
72
PVC
3.2mm
Black
PVC
28/21
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
 
 
USB 2.0 (up to 480 Mbps)
RoHS, CA65, REACH, MFi
2-year limited warranty
M100003HD

Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.9 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
3
36
PVC; TPE
3.6mm
Black; White
TPE, PVC, Nylon, Aramid Fiber
30/24
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
 
 
USB 2.0 (up to 480 Mbps)
RoHS, CA65, REACH, MFi
2-year limited warranty
M100004COILBK

USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.2m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
4
48
PVC
3.8mm
Black
PU, PVC
28/22
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
 
 
USB 2.0 (up to 480 Mbps)
RoHS, CA65, REACH, MFi
2-year limited warranty
M100010BK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
10
120
PVC
3.7mm
Black
PVC
25/19
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
 
 
USB 2.0 (up to 480 Mbps)
RoHS, CA65, REACH, MFi
2-year limited warranty
M10010NBK10

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 Pack - 10 in. (0.3m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
0.8
10
PVC
2.8mm
Black
PVC
30/24
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
 
 
USB 2.0 (up to 480 Mbps)
RoHS, CA65, REACH, MFi
2-year limited warranty
M100003GYMAX

Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 3 ft.

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
3
36
PVC
3.6mm
Dark Gray; Black
PVC, UHMWPE, Aramid
30/24
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
 
 
USB 2.0 (up to 480 Mbps)
RoHS, CA65, REACH, MFi
2-year limited warranty
M100003WH

USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.9m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
3
36
PVC
2.8mm
White
PVC
30/24
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
 
 
USB 2.0 (up to 480 Mbps)
RoHS, CA65, REACH, MFi
2-year limited warranty
M10010NBK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
0.8
10
PVC
2.8mm
Black
PVC
30/24
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
 
 
USB 2.0 (up to 480 Mbps)
RoHS, CA65, REACH, MFi
2-year limited warranty
M101006LMCBK

Universal USB-A to Lightning, USB Micro-B and USB-C Sync/Charge Cable, MFi Certified - 6 ft. (1.8 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
6
72
TPE
3.7mm
Black
TPE, Nylon
19/27
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
60W (20V/3A)
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB C (MALE)
MICRO-USB B (MALE)
USB 2.0 (up to 480 Mbps)
RoHS, CA65, REACH; MFI-Certified
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.