Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


M100-003-BK

USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Technology
Lightning; USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
2
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
LIGHTNING (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
 
 
CHARGING
Total Charging Watts
12
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
2.8mm
Wire Gauge (AWG)
30/24
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Data Transfer Rate
480 Mbps
Angled Plug
No
STANDARDS & COMPLIANCE
Product Certifications
MFi
Product Compliance
RoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
M100-004COIL-BK

USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m)

More Info
Check Prices
OVERVIEW
Technology
Lightning; USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
2
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
LIGHTNING (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
 
 
CHARGING
Total Charging Watts
12
PHYSICAL
Material of Construction
PU, PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.8mm
Wire Gauge (AWG)
28/22
Cable Length (ft.)
4
Cable Length (in.)
48
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Data Transfer Rate
480 Mbps
Angled Plug
No
STANDARDS & COMPLIANCE
Product Certifications
MFi
Product Compliance
RoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
M100-006-BK

USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Technology
Lightning; USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
2
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
LIGHTNING (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
 
 
CHARGING
Total Charging Watts
12
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.2mm
Wire Gauge (AWG)
28/21
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Data Transfer Rate
480 Mbps
Angled Plug
No
STANDARDS & COMPLIANCE
Product Certifications
MFi
Product Compliance
RoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
M100-010-BK

USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 10 ft. (3 m)

More Info
Check Prices
OVERVIEW
Technology
Lightning; USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
2
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
LIGHTNING (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
 
 
CHARGING
Total Charging Watts
12
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.7mm
Wire Gauge (AWG)
25/19
Cable Length (ft.)
10
Cable Length (in.)
120
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Data Transfer Rate
480 Mbps
Angled Plug
No
STANDARDS & COMPLIANCE
Product Certifications
MFi
Product Compliance
RoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.