Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


MDA1F40UPX00000

EdgeReady™ Micro Data Center - 40U, 3 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

Floor-Standing
On-Line
Metered
3
22.5
2.7
120V, 30A, 50/60 Hz
NEMA L5-30R
 
Passive
See Components List for active cooling options
Pure Sine wave
Pure Sine wave
(4) 5-15R; (28) 5-15/20R
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Single-Phase
NEMA L5-30P
4.1 min.
11 min.
Yes
37
42U
40U
3000
2633
78.5 x 23.63 x 43
Assembled/Tested Unit
367
 E2MTHDI 
 WEBCARDLX 
On-Line (VFI) Operation; Auto Bypass; Battery Backup; Hot swappable batteries
Yes
2-year limited warranty
MDA1F38UPX00001

EdgeReady™ Micro Data Center - 38U, (2) 3 kVA UPS Systems (N+N), Network Management and Dual PDUs, 120V Assembled/Tested Unit

Floor-Standing
On-Line
Metered
3
22.5
2.7
(2) 120V, 30A, 50/60 Hz (2 Separate Circuits)
(2) NEMA L5-30R
Yes
Passive
See Components List for active cooling options
Pure Sine wave
Pure Sine wave
(8) 5-15R; (56) 5-15/20R
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Single-Phase
NEMA L5-30P
4.1 min.
11 min.
Yes
37
42U
38U
3000
2548
78.5 x 23.63 x 43
Assembled/Tested Unit
452
 E2MTHDI 
(2)  WEBCARDLX 
On-Line (VFI) Operation; Auto Bypass; Battery Backup; Hot swappable batteries
No
2-year limited warranty
MDA2F40UPX00000

EdgeReady™ Micro Data Center - 40U, 3 kVA UPS, Network Management and PDU, 230V Assembled/Tested Unit

Floor-Standing
On-Line
Metered
3
11.7
2.7
230V, 13/16A, 50/60 Hz
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
 
Passive
See Components List for active cooling options
Pure Sine wave
Pure Sine wave
(40) C13; (7) C19
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Single-Phase
C20
5 min.
13.5 min.
Yes
37
42U
40U
3000
2636
78.5 x 23.63 x 43
Assembled/Tested Unit
364
 E2MTHDI 
 WEBCARDLX 
On-Line (VFI) Operation; Auto Bypass; Battery Backup; Hot swappable batteries
No
2-year limited warranty
MDK1F38UPX00001

EdgeReady™ Micro Data Center - 38U, (2) 3 kVA UPS Systems (N+N), Network Management and Dual PDUs, 120V Kit

Floor-Standing
On-Line
Metered
3
22.5
2.7
(2) 120V, 30A, 50/60 Hz (2 Separate Circuits)
(2) NEMA L5-30R
Yes
Passive
See Components List for active cooling options
Pure Sine wave
Pure Sine wave
(8) 5-15R; (56) 5-15/20R
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Single-Phase
NEMA L5-30P
4.1 min.
11 min.
Yes
37
42U
38U
3000
2548
78.5 x 23.63 x 43
Validated Kit
452
 E2MTHDI 
(2)  WEBCARDLX 
On-Line (VFI) Operation; Auto Bypass; Battery Backup; Hot swappable batteries
No
2-year limited warranty
MDK2F40UPX00000

EdgeReady™ Micro Data Center - 40U, 3 kVA UPS, Network Management and PDU, 230V Kit

Floor-Standing
On-Line
Metered
3
11.7
2.7
230V, 13/16A, 50/60 Hz
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
 
Passive
See Components List for active cooling options
Pure Sine wave
Pure Sine wave
(40) C13; (7) C19
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Single-Phase
C20
5 min.
13.5 min.
Yes
37
42U
40U
3000
2636
78.5 x 23.63 x 43
Validated Kit
364
 E2MTHDI 
 WEBCARDLX 
On-Line (VFI) Operation; Auto Bypass; Battery Backup; Hot swappable batteries
No
2-year limited warranty
MDA2F38UPX00000

EdgeReady™ Micro Data Center - 38U, (2) 3 kVA UPS Systems (N+N), Network Management and Dual PDUs, 230V Assembled/Tested Unit

Floor-Standing
On-Line
Metered
3
11.7
2.7
(2) 230V, 13/16A, 50/60 Hz (2 Separate Circuits)
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
Yes
Passive
See Components List for active cooling options
Pure Sine wave
Pure Sine wave
(80) C13; (14) C19
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Single-Phase
C20
5 min.
13.5 min.
Yes
37
42U
38U
3000
2555
78.5 x 23.63 x 43
Assembled/Tested Unit
445
 E2MTHDI 
(2)  WEBCARDLX 
N+N Redundancy; On-Line (VFI) Operation; Auto Bypass; Battery Backup; Hot swappable batteries
No
2-year limited warranty
MDK2F38UPX00000

EdgeReady™ Micro Data Center - 38U, (2) 3 kVA UPS Systems (N+N), Network Management and Dual PDUs, 230V Kit

Floor-Standing
On-Line
Metered
3
11.7
2.7
(2) 230V, 13/16A, 50/60 Hz (2 Separate Circuits)
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
Yes
Passive
See Components List for active cooling options
Pure Sine wave
Pure Sine wave
(80) C13; (14) C19
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Single-Phase
C20
5 min.
13.5 min.
Yes
37
42U
38U
3000
2555
78.5 x 23.63 x 43
Validated Kit
445
 E2MTHDI 
(2)  WEBCARDLX 
N+N Redundancy; On-Line (VFI) Operation; Auto Bypass; Battery Backup; Hot swappable batteries
No
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.