Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


MDA1F38UPX00001

EdgeReady™ Micro Data Center - 38U, (2) 3 kVA UPS Systems (N+N), Network Management and Dual PDUs, 120V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
On-Line
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Input Plug Type
NEMA L5-30P
OUTPUT
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Usable Outlets (UPS and PDU)
(8) 5-15R; (56) 5-15/20R
BATTERY
Runtime Full Load (min.)
4.1 min.
Runtime Half Load (min.)
11 min.
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
3
Output Power Capacity (Amps)
22.5
Output Power Capacity (kW)
2.7
Site Power Required
(2) 120V, 30A, 50/60 Hz (2 Separate Circuits)
Site Outlet Required
(2) NEMA L5-30R
N+N Redundancy
Yes
COOLING
Cooling Type
Passive
Cooling Type Details
See Components List for active cooling options
PHYSICAL
Rack Height
42U
Maximum Device Depth (in.)
37
Total Weight Capacity (lbs.)
3000
Usable Rack Space
38U
Usable Weight Capacity (lbs.)
2548
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
452
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability UPS Features
On-Line (VFI) Operation; Automatic inverter bypass; Hot swappable batteries
Acoustic Noise Suppression
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
MDA1F40UPX00000

EdgeReady™ Micro Data Center - 40U, 3 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
On-Line
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Input Plug Type
NEMA L5-30P
OUTPUT
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Usable Outlets (UPS and PDU)
(4) 5-15R; (28) 5-15/20R
BATTERY
Runtime Full Load (min.)
4.1 min.
Runtime Half Load (min.)
11 min.
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
3
Output Power Capacity (Amps)
22.5
Output Power Capacity (kW)
2.7
Site Power Required
120V, 30A, 50/60 Hz
Site Outlet Required
NEMA L5-30R
 
COOLING
Cooling Type
Passive
Cooling Type Details
See Components List for active cooling options
PHYSICAL
Rack Height
42U
Maximum Device Depth (in.)
37
Total Weight Capacity (lbs.)
3000
Usable Rack Space
40U
Usable Weight Capacity (lbs.)
2633
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
367
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability UPS Features
On-Line (VFI) Operation; Automatic inverter bypass; Hot swappable batteries
Acoustic Noise Suppression
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
MDA2F38UPX00000

EdgeReady™ Micro Data Center - 38U, (2) 3 kVA UPS Systems (N+N), Network Management and Dual PDUs, 230V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
On-Line
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Plug Type
C20
OUTPUT
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Usable Outlets (UPS and PDU)
(80) C13; (14) C19
BATTERY
Runtime Full Load (min.)
5 min.
Runtime Half Load (min.)
13.5 min.
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
3
Output Power Capacity (Amps)
11.7
Output Power Capacity (kW)
2.7
Site Power Required
(2) 230V, 13/16A, 50/60 Hz (2 Separate Circuits)
Site Outlet Required
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
N+N Redundancy
Yes
COOLING
Cooling Type
Passive
Cooling Type Details
See Components List for active cooling options
PHYSICAL
Rack Height
42U
Maximum Device Depth (in.)
37
Total Weight Capacity (lbs.)
3000
Usable Rack Space
38U
Usable Weight Capacity (lbs.)
2555
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
445
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability UPS Features
N+N Redundancy; On-Line (VFI) Operation; Automatic inverter bypass; Hot swappable batteries
Acoustic Noise Suppression
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
MDA2F40UPX00000

EdgeReady™ Micro Data Center - 40U, 3 kVA UPS, Network Management and PDU, 230V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
On-Line
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Plug Type
C20
OUTPUT
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Usable Outlets (UPS and PDU)
(40) C13; (7) C19
BATTERY
Runtime Full Load (min.)
5 min.
Runtime Half Load (min.)
13.5 min.
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
3
Output Power Capacity (Amps)
11.7
Output Power Capacity (kW)
2.7
Site Power Required
230V, 13/16A, 50/60 Hz
Site Outlet Required
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
 
COOLING
Cooling Type
Passive
Cooling Type Details
See Components List for active cooling options
PHYSICAL
Rack Height
42U
Maximum Device Depth (in.)
37
Total Weight Capacity (lbs.)
3000
Usable Rack Space
40U
Usable Weight Capacity (lbs.)
2636
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 43.000
Unit Weight (lbs.)
364
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
FEATURES & SPECIFICATIONS
High Availability UPS Features
On-Line (VFI) Operation; Automatic inverter bypass; Hot swappable batteries
Acoustic Noise Suppression
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.