Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


MDA1F15UPX00000

EdgeReady™ Micro Data Center - 15U, 1.5 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
Line-Interactive
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
120V AC
Input Plug Type
NEMA 5-15P
OUTPUT
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Sine wave
Usable Outlets (UPS and PDU)
(20) 5-15R
BATTERY
Runtime Full Load (min.)
4.9 min. (Expandable with 1.2 kW Limit)
Runtime Half Load (min.)
14 min. (Expandable with 1.2 kW Limit)
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
1.5
Output Power Capacity (Amps)
11.25
Output Power Capacity (kW)
1.35
Site Power Required
120V, 15A, 60 Hz
Site Outlet Required
NEMA 5-15R
COOLING
Cooling Type
Passive
Cooling Type Details
See Components List for active cooling options
PHYSICAL
Rack Height
18U
Maximum Device Depth (in.)
32.5
Total Weight Capacity (lbs.)
1000
Usable Rack Space
15U
Usable Weight Capacity (lbs.)
837
Unit Dimensions (hwd / in.)
35.600 x 23.630 x 33.500
Unit Weight (lbs.)
163
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Management Card Description
UPS includes pre-installed WEBCARDLXE
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries
Acoustic Noise Suppression
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
MDA1F15UPX00001

EdgeReady™ Micro Data Center - 15U, Quiet, 1.5 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
Line-Interactive
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
120V AC
Input Plug Type
NEMA 5-15P
OUTPUT
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Sine wave
Usable Outlets (UPS and PDU)
(20) 5-15R
BATTERY
Runtime Full Load (min.)
4.9 min. (Expandable with 1.2 kW Limit)
Runtime Half Load (min.)
14 min. (Expandable with 1.2 kW Limit)
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
1.5
Output Power Capacity (Amps)
11.25
Output Power Capacity (kW)
1.35
Site Power Required
120V, 15A, 60 Hz
Site Outlet Required
NEMA 5-15R
COOLING
Cooling Type
Passive
Cooling Type Details
Rack enclosure includes built-in cooling fans
PHYSICAL
Rack Height
18U
Maximum Device Depth (in.)
37
Total Weight Capacity (lbs.)
750
Usable Rack Space
15U
Usable Weight Capacity (lbs.)
450
Unit Dimensions (hwd / in.)
38.600 x 30.000 x 46.700
Unit Weight (lbs.)
300
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Management Card Description
UPS includes pre-installed WEBCARDLXE
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries
Acoustic Noise Suppression
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
MDA1F21UPX00000

EdgeReady™ Micro Data Center - 21U, 3 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
Line-Interactive
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
120V AC
Input Plug Type
NEMA L5-30P
OUTPUT
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Sine wave
Usable Outlets (UPS and PDU)
(20) 5-15/20R
BATTERY
Runtime Full Load (min.)
3 min.
Runtime Half Load (min.)
10 min.
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
3
Output Power Capacity (Amps)
24
Output Power Capacity (kW)
2.88
Site Power Required
120V, 30A, 60 Hz
Site Outlet Required
NEMA L5-30R
COOLING
Cooling Type
Passive
Cooling Type Details
See Components List for active cooling options
PHYSICAL
Rack Height
24U
Maximum Device Depth (in.)
32.5
Total Weight Capacity (lbs.)
1000
Usable Rack Space
21U
Usable Weight Capacity (lbs.)
791
Unit Dimensions (hwd / in.)
45.600 x 23.630 x 33.500
Unit Weight (lbs.)
209
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Management Card Description
UPS includes pre-installed WEBCARDLXE
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries
Acoustic Noise Suppression
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
MDA1F21UPX00001

EdgeReady™ Micro Data Center, 21U, Quiet, 3 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

More Info
Check Prices
OVERVIEW
Rack Type
Enclosure
UPS Type
Line-Interactive
PDU Type
Metered
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
120V AC
Input Plug Type
NEMA L5-30P
OUTPUT
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Sine wave
Usable Outlets (UPS and PDU)
(20) 5-15/20R
BATTERY
Runtime Full Load (min.)
3 min.
Runtime Half Load (min.)
10 min.
Expandable Runtime
Yes
POWER
Output Power Capacity (kVA)
3
Output Power Capacity (Amps)
24
Output Power Capacity (kW)
2.88
Site Power Required
120V, 30A, 60 Hz
Site Outlet Required
NEMA L5-30R
COOLING
Cooling Type
Passive
Cooling Type Details
Rack enclosure includes built-in cooling fans
PHYSICAL
Rack Height
24U
Maximum Device Depth (in.)
37
Total Weight Capacity (lbs.)
1000
Usable Rack Space
21U
Usable Weight Capacity (lbs.)
617
Unit Dimensions (hwd / in.)
49.100 x 30.000 x 46.700
Unit Weight (lbs.)
383
ENVIRONMENTAL
Environmental Sensor
 E2MTHDI 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Management Card Description
UPS includes pre-installed WEBCARDLXE
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries
Acoustic Noise Suppression
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.