Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


MDK2W15UPX00000

EdgeReady™ Micro Data Center - 15U, Heavy-Duty, Wall-Mount, 3 kVA UPS, Network Management and PDU, 230V Kit

More Info
Check Prices
Wall-Mount
Line-Interactive
Metered
230V AC
Single-Phase
C20
Sine wave
Sine wave
(16) C13; (2) C19
3.9 min.
11 min.
Yes
3
11.7
2.7
230V, 13/16A, 50/60 Hz
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
Passive
See Components List for active cooling options
32.5
18U
15U
500
303
37 x 36.2 x 24.8
197
 E2MTHDI 
 WEBCARDLX 
 
Automatic Voltage Regulation (AVR); Hot swappable batteries
No
2-year limited warranty
MDK1W15UPX00000

EdgeReady™ Micro Data Center - 15U, Heavy-Duty, Wall-Mount, 3 kVA UPS, Network Management and PDU, 120V Kit

More Info
Check Prices
Wall-Mount
Line-Interactive
Metered
120V AC
Single-Phase
NEMA L5-30P
Sine wave
Sine wave
(20) 5-15/20R
3 min.
10 min.
Yes
3
24
2.88
120V, 30A, 60 Hz
NEMA L5-30R
Passive
See Components List for active cooling options
32.5
18U
15U
500
295
37 x 36.2 x 24.8
205
 E2MTHDI 
 WEBCARDLX 
UPS includes pre-installed WEBCARDLX
Automatic Voltage Regulation (AVR); Hot swappable batteries
No
2-year limited warranty
MDA1F15UPX00000

EdgeReady™ Micro Data Center - 15U, 1.5 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

More Info
Check Prices
Floor-Standing
Line-Interactive
Metered
120V AC
Single-Phase
NEMA 5-15P
Sine wave
Sine wave
(20) 5-15R
4.9 min. (Expandable with 1.2 kW Limit)
14 min. (Expandable with 1.2 kW Limit)
Yes
1.5
11.25
1.35
120V, 15A, 60 Hz
NEMA 5-15R
Passive
See Components List for active cooling options
32.5
18U
15U
1000
837
35.6 x 23.63 x 33.5
163
 E2MTHDI 
 WEBCARDLX 
UPS includes pre-installed WEBCARDLX
Automatic Voltage Regulation (AVR); Hot swappable batteries
No
2-year limited warranty
MDA1F15UPX00001

EdgeReady™ Micro Data Center - 15U, Quiet, 1.5 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

More Info
Check Prices
Floor-Standing
Line-Interactive
Metered
120V AC
Single-Phase
NEMA 5-15P
Sine wave
Sine wave
(20) 5-15R
4.9 min. (Expandable with 1.2 kW Limit)
14 min. (Expandable with 1.2 kW Limit)
Yes
1.5
11.25
1.35
120V, 15A, 60 Hz
NEMA 5-15R
Passive
Rack enclosure includes built-in cooling fans
37
18U
15U
750
450
38.6 x 30 x 46.7
300
 E2MTHDI 
 WEBCARDLX 
UPS includes pre-installed WEBCARDLX
Automatic Voltage Regulation (AVR); Hot swappable batteries
Yes
2-year limited warranty
MDA2F15UPX00000

EdgeReady™ Micro Data Center - 15U, 1.5 kVA UPS, Network Management and PDU, 230V Assembled/Tested Unit

More Info
Check Prices
Floor-Standing
Line-Interactive
Basic
230V AC
Single-Phase
C14
Sine wave
Sine wave
(19) C13; (2) C19
4.9 min. (Expandable with 1.2 kW Limit)
14 min. (Expandable with 1.2 kW Limit)
Yes
1.5
5.9
1.35
230V, 13/16A, 50/60 Hz
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
Passive
See Components List for active cooling options
32.5
18U
15U
1000
841
35.6 x 23.63 x 33.5
159
 E2MTHDI 
 WEBCARDLX 
 
Automatic Voltage Regulation (AVR); Hot swappable batteries
No
2-year limited warranty
MDA2F21UPX00000

EdgeReady™ Micro Data Center - 21U, 3 kVA UPS, Network Management and PDU, 230V Assembled/Tested Unit

More Info
Check Prices
Floor-Standing
Line-Interactive
Metered
230V AC
Single-Phase
C20
Sine wave
Sine wave
(16) C13; (2) C19
3.9 min.
11 min.
Yes
3
11.7
2.7
230V, 13/16A, 50/60 Hz
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
Passive
See Components List for active cooling options
32.5
24U
21U
1000
800
45.6 x 23.63 x 33.5
200
 E2MTHDI 
 WEBCARDLX 
 
Automatic Voltage Regulation (AVR); Hot swappable batteries
No
2-year limited warranty
MDK1F15UPX00000

EdgeReady™ Micro Data Center - 15U, 1.5 kVA UPS, Network Management and PDU, 120V Kit

More Info
Check Prices
Floor-Standing
Line-Interactive
Metered
120V AC
Single-Phase
NEMA 5-15P
Sine wave
Sine wave
(20) 5-15R
4.9 min. (Expandable with 1.2 kW Limit)
14 min. (Expandable with 1.2 kW Limit)
Yes
1.5
11.25
1.35
120V, 15A, 60 Hz
NEMA 5-15R
Passive
See Components List for active cooling options
32.5
18U
15U
1000
837
35.6 x 23.63 x 33.5
163
 E2MTHDI 
 WEBCARDLX 
UPS includes pre-installed WEBCARDLX
Automatic Voltage Regulation (AVR); Hot swappable batteries
No
2-year limited warranty
MDK1F15UPX00001

EdgeReady™ Micro Data Center - 15U, Quiet, 1.5 kVA UPS, Network Management and PDU, 120V Kit

More Info
Check Prices
Floor-Standing
Line-Interactive
Metered
120V AC
Single-Phase
NEMA 5-15P
Sine wave
Sine wave
(20) 5-15R
4.9 min. (Expandable with 1.2 kW Limit)
14 min. (Expandable with 1.2 kW Limit)
Yes
1.5
11.25
1.35
120V, 15A, 60 Hz
NEMA 5-15R
Passive
Rack enclosure includes built-in cooling fans
37
18U
15U
750
450
38.6 x 30 x 46.7
300
 E2MTHDI 
 WEBCARDLX 
UPS includes pre-installed WEBCARDLX
Automatic Voltage Regulation (AVR); Hot swappable batteries
Yes
2-year limited warranty
MDK2F15UPX00000

EdgeReady™ Micro Data Center - 15U, 1.5 kVA UPS, Network Management and PDU, 230V Kit

More Info
Check Prices
Floor-Standing
Line-Interactive
Basic
230V AC
Single-Phase
C14
Sine wave
Sine wave
(19) C13; (2) C19
4.9 min. (Expandable with 1.2 kW Limit)
14 min. (Expandable with 1.2 kW Limit)
Yes
1.5
5.9
1.35
230V, 13/16A, 50/60 Hz
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
Passive
See Components List for active cooling options
32.5
18U
15U
1000
841
35.6 x 23.63 x 33.5
159
 E2MTHDI 
 WEBCARDLX 
 
Automatic Voltage Regulation (AVR); Hot swappable batteries
No
2-year limited warranty
MDK2F21UPX00000

EdgeReady™ Micro Data Center - 21U, 3 kVA UPS, Network Management and PDU, 230V Kit

More Info
Check Prices
Floor-Standing
Line-Interactive
Metered
230V AC
Single-Phase
C20
Sine wave
Sine wave
(16) C13; (2) C19
3.9 min.
11 min.
Yes
3
11.7
2.7
230V, 13/16A, 50/60 Hz
BS 1363 (Standard) or CEE 7/7 “Schuko” (Optional)
Passive
See Components List for active cooling options
32.5
24U
21U
1000
800
45.6 x 23.63 x 33.5
200
 E2MTHDI 
 WEBCARDLX 
 
Automatic Voltage Regulation (AVR); Hot swappable batteries
No
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.