Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DWM1742S

Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 180° Swivel, -15° to +15° Tilt, -3° to +3° Screen Adjustment

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
 
 
PHYSICAL
Color
Black; Silver
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 200x100; 200x200
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; 180 Swivel; -3/+3 Level Adjustment
Minimum Screen Size (in.)
17
Maximum Screen Size (in.)
42
Maximum Weight Capacity (lbs.)
44
Min/Max Arm Extension (in.)
2.16 min to 22.85 max
Number of Displays
1
Unit Dimensions (hwd / in.)
7.480 x 22.870 x 9.050
Unit Weight (lbs.)
10.51
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
MR1411M

Monitor Riser for Desk, 14 x 9 in. - Height Adjustable, Metal, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
 
 
PHYSICAL
Color
Black
Material of Construction
Metal
 
 
Mounting Location
Desktop
 
 
 
Maximum Weight Capacity (lbs.)
44
 
Number of Displays
1
Unit Dimensions (hwd / in.)
5.510 x 9.200 x 14.400
Unit Weight (lbs.)
2.2
Assembly Required
Yes
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
No
Security Lock
No
Height Adjustable
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
MR1812M

Monitor Riser for Desk, 18 x 11 in. - Height Adjustable, Metal, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
 
 
PHYSICAL
Color
Black
Material of Construction
Metal
 
 
Mounting Location
Desktop
 
 
 
Maximum Weight Capacity (lbs.)
44
 
Number of Displays
1
Unit Dimensions (hwd / in.)
4.300 x 18.500 x 11.200
Unit Weight (lbs.)
4.4
Assembly Required
Yes
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
No
Security Lock
No
Height Adjustable
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRLCDMOUNT

SmartRack Monitor Rack-Mount Bracket, 4U, for LCD Monitor up to 17-19 in.

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
Accessory Type
Mounting Bracket
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
 
VESA Pattern (mm)
100x100; 100x150; 75x75
 
 
 
 
 
Maximum Weight Capacity (lbs.)
44
 
Number of Displays
1
Unit Dimensions (hwd / in.)
4.880 x 18.880 x 15.810
Unit Weight (lbs.)
3.57
Assembly Required
Yes
Rack Height
4U
Weight Capacity - Stationary (lbs.)
40
FEATURES & SPECIFICATIONS
Antimicrobial
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.