Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA MR1612D1

Universal Monitor/Printer Riser with Storage Drawer

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Plastic
Mounting Location
Desktop
Maximum Weight Capacity (lbs.)
40
Number of Displays
1
Unit Dimensions (hwd / in.)
4.720 x 15.750 x 11.610
Unit Weight (lbs.)
2.65
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
No
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
MR2208G

Universal Glass-Top Monitor Riser

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Silver
Material of Construction
Glass (Top), Metal (Legs)
Mounting Location
Desktop
Maximum Weight Capacity (lbs.)
40
Number of Displays
1
Unit Dimensions (hwd / in.)
3.150 x 22.020 x 8.270
Unit Weight (lbs.)
3.90
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
No
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.