Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


MR2208G

Universal Glass-Top Monitor Riser

More Info
Check Prices
Monitor/HDTV
Silver
 
Glass (Top), Metal (Legs)
40
 
Desktop
3.15 x 22 x 8.27
3.90
No
No
No
RoHS3, REACH and CE
5-year limited warranty
DCPU1

CPU / Computer Mount for Desks and Rails

More Info
Check Prices
Monitor/HDTV
Gray
Fixed
Steel
40
Fixed
Wall
6.73 x 10.04 x 4.09 - 6.46
4.4
Yes
No
No
RoHS3, REACH and CE
5-year limited warranty
MR1612D1

Universal Monitor/Printer Riser with Storage Drawer

More Info
Check Prices
Monitor/HDTV
Black
 
Plastic
40
 
Desktop
4.72 x 11.97 x 15.75
2.65
No
No
No
 
5-year limited warranty
MR1208TRAY

Universal Monitor Riser with Accessory Tray

More Info
Check Prices
Monitor/HDTV
Black; Gray
 
Plastic
40
 
Desktop
3,28 x 13.78 x 11
0.38
No
No
 
 
5-year limited warranty
MR1612

Universal Monitor Riser

More Info
Check Prices
Monitor/HDTV
Black
 
Plastic
40
 
Desktop
5.25 x 15.625 x 11.25
1.80
No
No
 
 
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.