Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


MTB3-00M5-5A-B

Thunderbolt 3 Passive Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 0.5 m (1.6 ft.), Black

More Info
Check Prices
OVERVIEW
Technology
DisplayPort; Thunderbolt
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
POWER
Power Consumption (Watts)
0.02
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Consumption Detail
Under 20 mW
CONNECTIONS
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Outer Diameter (OD)
+/- 4.8 mm
Cable Length (ft.)
1.6
Cable Length (in.)
19.685
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
25% ~ 85% RH
Power Provided to Connected Device(s)
5A (100W) Power Delivery
FEATURES & SPECIFICATIONS
Data Transfer Rate
40 Gbps
High Voltage
No
Locking Plug
No
Displayport Specification
1.2
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
MTB3-01M-5A-AB

Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt
VIDEO
 
POWER
Power Consumption (Watts)
1.5
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
 
CONNECTIONS
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Outer Diameter (OD)
+/- 4.75 mm
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
25% ~ 85% RH
Power Provided to Connected Device(s)
5A (100W) Power Delivery
FEATURES & SPECIFICATIONS
Data Transfer Rate
40 Gbps
High Voltage
No
Locking Plug
No
Displayport Specification
1.2
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
 
Product Warranty Period (International)
3-year limited warranty
MTB3-02M-5A-AB

Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt
VIDEO
 
POWER
Power Consumption (Watts)
1.5
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
 
CONNECTIONS
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Connector Plating
Nickel
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Outer Diameter (OD)
+/- 4.75 mm
Cable Length (ft.)
6.6
Cable Length (in.)
78.74
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Relative Humidity
25% ~ 85% RH
Power Provided to Connected Device(s)
5A (100W) Power Delivery
FEATURES & SPECIFICATIONS
Data Transfer Rate
40 Gbps
High Voltage
No
Locking Plug
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.