Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


MTB3-01M-5A-AB

Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black

More Info
Check Prices
Thunderbolt
 
Yes
2.0
Black
+/- 4.75 mm
3.3
39.4
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
25% ~ 85% RH
1.5
5A (100W) Power Delivery
 
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
Nickel
1.2
40 Gbps
No
No
Tested to RoHS, REACH, CE, FCC and UL
 
3-year limited warranty
MTB3-02M-5A-AB

Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black

More Info
Check Prices
Thunderbolt
 
Yes
2.0
Black
+/- 4.75 mm
6.6
78.74
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
25% ~ 85% RH
1.5
5A (100W) Power Delivery
 
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
Nickel
 
40 Gbps
No
No
Tested to RoHS, REACH, FCC, CE and UL
3-year limited warranty
 
MTB3-00M5-5A-B

Thunderbolt 3 Passive Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 0.5 m (1.6 ft.), Black

More Info
Check Prices
DisplayPort; Thunderbolt
3840 x 2160 (4K x 2K) @ 60 Hz
Yes
2.0
Black
+/- 4.8 mm
1.6
19.685
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
25% ~ 85% RH
0.02
5A (100W) Power Delivery
Under 20 mW
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
Nickel
1.2
40 Gbps
No
No
Tested to RoHS, REACH, FCC, CE and UL
3-year limited warranty
 
MTB3-01M-5A-B

Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black

More Info
Check Prices
DisplayPort; Thunderbolt; USB 3.1 (Gen 2)
3840 x 2160 (4K x 2K) @ 60 Hz
Yes
2.0
Black
+/- 4.8 mm
3.3
39
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
25% ~ 85% RH
0.02
5A (100W) Power Delivery
Under 20mW
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
Nickel
1.2
20 Gbps
No
No
Tested to RoHS, REACH, CE, FCC and UL
 
3-year limited warranty
MTB3-01M5-5A-B

Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1.5 m (5 ft.), Black

More Info
Check Prices
DisplayPort; Thunderbolt; USB 3.1 (Gen 1)
3840 x 2160 (4K x 2K) @ 60 Hz
Yes
2.0
Black
+/- 4.8 mm
5
59.1
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
25% ~ 85% RH
0.02
5A (100W) Power Delivery
Under 20mW
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
Nickel
1.2
20 Gbps
No
No
Tested to RoHS, REACH, FCC, CE and UL
3-year limited warranty
 
MTB3-02M-5A-B

Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black

More Info
Check Prices
Thunderbolt; USB 3.1 (Gen 2)
3840 x 2160 (4K x 2K) @ 60 Hz
Yes
2.0
Black
+/- 4.8 mm
6.6
78.74
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
25% ~ 85% RH
0.02
5A (100W) Power Delivery
Under 20 mW
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
Nickel
1.2
20 Gbps
No
No
Tested to RoHS, REACH, CE, FCC and UL
 
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.