Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


MTB3-DOCK-01

Thunderbolt 3 Dock, Dual Display - 4K 60 Hz, UHD, HDMI, DisplayPort, USB 3.2 Gen 1, USB-A Hub, GbE

More Info
OVERVIEW
Product Type
Docking Station
Technology
Cat6; DisplayPort; HDMI; Thunderbolt
Host Connector
THUNDERBOLT 3 (Type-C MALE)
VIDEO
Number of Monitors Supported
2
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 2.0; HDCP 2.2
Resolutions Supported
DisplayPort: 4K 60Hz (4096 x 2160)
HDMI: 4K 60Hz (4096 x 2160)
Max Supported Video Resolution
4096 x 2160 (4K x 2K) @ 60 Hz (Both DP and HDMI)
Extended Mode
Yes
Extended Mode Details
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
Mirror Mode
Yes
Mirror Mode Details
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
Chroma Sub Sampling
4:4:4
DATA
Data Ports
(1) USB A (FEMALE)
Data Ports Details
(1) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)
0.79
Built-In Cable Length (in.)
9.45
Bus Powered
Yes
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
13.50
USB Power Delivery (PD) Charging Support
No
 
 
CONNECTIONS
Number of Ports
4
Dock Connectors
DISPLAYPORT, HDMI, USB-A, RJ45, TB3 USB-C
Side A - Connector 1
THUNDERBOLT 3 (Type-C FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Connector Plating
Nickel
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Transmitting Data)
CHARGING
Total Charging Watts
0
 
 
PHYSICAL
Color
Black
Material of Construction
Polycarbonate, ABS, TPE
Unit Dimensions (hwd / in.)
1.040 x 2.200 x 4.130
Unit Packaging Type
Box
Unit Weight (lbs.)
0.154
ENVIRONMENTAL
Operating Temperature Range
32 to 104°F (0 to 40°C)
Storage Temperature Range
-4 to 185°F (-20 to 85°C)
Operating Humidity Range
10 to 85% RH, Non-condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)
5V/3A (15W) to Host Device
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
1
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
MST Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification
1.2
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
STANDARDS & COMPLIANCE
 
 
MTB3-DOCK-02

Thunderbolt 3 Dock, Dual Display - 4K 60 Hz, UHD, HDMI, DP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE

More Info
OVERVIEW
Product Type
Docking Station
Technology
DisplayPort; HDMI; Thunderbolt; USB 2.0 (High Speed); VGA/SVGA
Host Connector
THUNDERBOLT 3 (Type-C MALE)
VIDEO
Number of Monitors Supported
2
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
Video Ports Details
DisplayPort 1.2; HDMI 2.0; HDCP 1.4; HDCP 2.2
Resolutions Supported
DisplayPort: 4K 60Hz (3840 x 2160)
HDMI: 4K 60Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
Max Supported Video Resolution
DisplayPort: 4096 x 2160 (4K x 2K) @ 60 Hz; HDMI: 4096 x 2160 (4K x 2K) @ 60 Hz; VGA: 1920 x 1080 @ 60 Hz
Extended Mode
Yes
Extended Mode Details
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
1x DP (4K 60Hz) + 1x VGA (1080p)
Mirror Mode
Yes
Mirror Mode Details
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
1x DP (1080p) + 1x VGA (1080p)
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
Chroma Sub Sampling
4:4:4
DATA
Data Ports
(1) USB C (FEMALE); (4) USB A (FEMALE)
Data Ports Details
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 2.0
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
 
 
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 3.0A
AC Power Adapter Output Specs (V / A)
20V / 6A
AC Power Adapter Cord Length (ft.)
4
AC Power Adapter Cord Length (m)
1.2
Maximum Input Amps
3
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
No
AC Adapter
Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V, 6A
DC Barrel Plug
OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
13
Dock Connectors
DISPLAYPORT, HDMI, VGA, RJ45, (2) USB-A 3.0, (2) USB-A 2.0, (2) 3.5MM, USB-C, TB3 USB-C
Side A - Connector 1
THUNDERBOLT 3 (Type-C FEMALE)
Side B - Connector 1
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
(2) 3.5MM (FEMALE)
Connector Plating
Nickel
Side A - Connector 2
(2) USB 3.0 A (FEMALE)
Side A - Connector 3
USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White (Connection to Power) and Orange (Activity)
CHARGING
Total Charging Watts
60
Charging Ports
Supports 60W (20V 3A) Power to Host Computer
Charging Ports / Amps
3A
PHYSICAL
Color
Gray
Material of Construction
Aluminum, Zinc Alloy
Unit Dimensions (hwd / in.)
0.870 x 7.760 x 3.350
Unit Packaging Type
Box
Unit Weight (lbs.)
0.948
ENVIRONMENTAL
Operating Temperature Range
32 to 113°F (0 to 45°C)
Storage Temperature Range
32 to 158°F (0 to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)
20V/3A (60W) to Host Device
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
5
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps)
MST Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification
1.2
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
HDCP Specification
2.2
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Ports
(2) 3.5MM (FEMALE)
Audio Ports Details

Separate 3.5 mm mini stereo jacks for speakers and microphone

STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; GS; PSE; TUV; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.