Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


N001007GY

Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m)

More Info
Check Prices
Cat5/5e
7
84
213.4
UTP
Gray
Yes
Stranded
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
RoHS-Compliant
Lifetime limited warranty
N002007GY

Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m)

More Info
Check Prices
Cat5/5e
7
84
213.4
UTP
Gray
No
Stranded
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
RoHS-Compliant
Lifetime limited warranty
N010007GY

Cat5e 350 MHz Crossover Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m)

More Info
Check Prices
Cat5/5e
7
84
213.4
UTP
Gray
No
Stranded
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
 
Lifetime limited warranty
N201S07GY

Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m)

More Info
Check Prices
Cat6
7
84
 
UTP
Gray
Yes
 
28
1Gbps
RJ45 (MALE)
RJ45 (MALE)
RoHS and REACH Compliant
Lifetime limited warranty
N210007GY

Cat6 Gigabit Crossover Molded UTP Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m)

More Info
Check Prices
Cat6
7
84
213.4
UTP
Gray
Yes
Stranded
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
RoHS-Compliant
Lifetime limited warranty
N105007GY

Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m)

More Info
Check Prices
Cat5/5e
7
84
213.4
STP
Gray
No
Stranded
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
RoHS-Compliant
Lifetime limited warranty
N125007GY

Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m)

More Info
Check Prices
Cat6
7
84
213.4
STP
Gray
No
Stranded
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
RoHS
Lifetime limited warranty
N262007GY

Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m)

More Info
Check Prices
Cat6a
7
84
213.4
STP
Gray
Yes
Stranded
 
10Gbps
RJ45 (MALE)
RJ45 (MALE)
RoHS Compliant
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.