Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


N001-025-BK

Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Black, 25 ft.

 
 
 
 
25
300
762
UTP
Black
8.00 x 10.00 x 0.50
0.50
Yes
26
Stranded
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat5/5e
RoHS-Compliant
 
Lifetime limited warranty
 
N201-025-BL

Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Blue, 25 ft.

 
 
 
 
25
300
762
UTP
Blue
11.00 x 7.00 x 0.50
0.70
Yes
24
Solid
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS-Compliant
IEEE 802.3ab,IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801, and ETL.
Lifetime limited warranty
 
N306-09M

Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 9M (30 ft.)

125 micron
62.5 micron
2
OM1
29.5
354.3
 
 
Orange
9.00 x 7.00 x 0.50
0.26
 
 
 
 
1Gbps
SC DUPLEX (MALE)
SC DUPLEX (MALE)
Multimode
 
FDDI and OFNR rated
Lifetime limited warranty
No
N506-30M

Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 30M (100 ft.)

125 micron
50 micron
2
OM2
98.4
1181.1
 
 
Orange
12.00 x 10.00 x 1.00
0.79
 
 
 
LSZH
1Gbps
SC DUPLEX (MALE)
SC DUPLEX (MALE)
Multimode
 
FDDI and OFNR rated
Lifetime limited warranty
No
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.