Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


N002-003-BK

Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft. (0.91 m)

More Info
Check Prices
Cat5/5e
No
Black
PVC
CM
UTP
5.0mm
4 Pair
Stranded Copper
26 AWG
3
36
100 MHz
350 MHz
1 Gbps (Gigabit)
 
RJ45 (MALE)
RJ45 (MALE)
No
Gold
Molded
EIA/TIA 568B
No
No
No
RoHS, REACH
Lifetime limited warranty
 
 
 
 
N002-006-BK

Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 6 ft. (1.83 m)

More Info
Check Prices
Cat5/5e
No
Black
PVC
CM
UTP
5.0mm
4 Pair
Stranded Copper
26 AWG
6
72
100 MHz
350 MHz
1 Gbps (Gigabit)
 
RJ45 (MALE)
RJ45 (MALE)
No
Gold
Molded
EIA/TIA 568B
No
No
No
RoHS, REACH
Lifetime limited warranty
 
 
 
 
N202-025-BL

Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)

More Info
Check Prices
Cat6
 
Blue
PVC
CM
UTP
6.0mm
4 Pair
Solid Copper
24 AWG
25
300
250 MHz
500 MHz
1 Gbps (Gigabit)
802.3an
RJ45 (MALE)
RJ45 (MALE)
No
Gold
Snagless
 
No
Yes
No
RoHS, REACH
Lifetime limited warranty
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
N202-050-BL

Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)

More Info
Check Prices
Cat6
 
Blue
PVC
CM
UTP
6.0mm
4 Pair
Solid Copper
24 AWG
50
600
250 MHz
500 MHz
1 Gbps (Gigabit)
802.3an
RJ45 (MALE)
RJ45 (MALE)
No
Gold
Snagless
 
No
Yes
No
RoHS, REACH
Lifetime limited warranty
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 91% RH, Non-Condensing
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.