Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N022-01K-BK

Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Black, 1000 ft. (304.8 m), TAA

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e
CONNECTIONS
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Crossover Wiring
No
Connector Type
Bare Wire
Angled Connector
No
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.1 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
1000
Cable Length (in.)
12000
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N022-01K-BL

Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m), TAA

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e
CONNECTIONS
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Crossover Wiring
No
Connector Type
Bare Wire
Angled Connector
No
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.1 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
1000
Cable Length (in.)
12000
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N022-01K-GY

Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e
CONNECTIONS
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Crossover Wiring
No
Connector Type
Bare Wire
Angled Connector
No
PHYSICAL
Cable Jacket Color
Gray
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.1 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
1000
Cable Length (in.)
12000
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N022-01K-WH

Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - White, 1000 ft. (304.8 m), TAA

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e
CONNECTIONS
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Crossover Wiring
No
Connector Type
Bare Wire
Angled Connector
No
PHYSICAL
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.1 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
1000
Cable Length (in.)
12000
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.