Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N030-100

RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat5/5e
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
 
 
 
ENVIRONMENTAL
 
 
 
N030-100-FL

RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat5/5e
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
 
 
 
ENVIRONMENTAL
 
 
 
N030-100-STR

RJ45 Modular Connector for Round Stranded UTP Conductor 4-Pair Cat5e, 100 Pack

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat5/5e
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
ENVIRONMENTAL
Operating Temperature Range
-40° to 158°F (-40° to 70°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
TAA N031-050

Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat5/5e
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PHYSICAL
 
 
 
ENVIRONMENTAL
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.