Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N042E-WHM0

Blank Snap-In Insert, European Style, Vertical, 22.5 x 45 mm, White

More Info
Check Prices
OVERVIEW
Product Type
Wallplate Insert
Accessory Type
Wall Plate
Technology
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort
CONNECTIONS
Side A - Connector 1
110 IDC
Side B - Connector 1
110 IDC
Crossover Wiring
No
 
PHYSICAL
Color
White
Material of Construction
ABS
Connector Color
White
Unit Dimensions (hwd / in.)
1.772 x 0.882 x 0.335
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Operating Humidity Range
10% to 90% RH, Non-Condensing
Storage Humidity Range
10% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL 94; UL Listed; cUL Listed
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N238-001-WH

Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Keystone Jack
 
Technology
Cat5/5e; Cat6
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
110 IDC
 
Number of Ports
1
PHYSICAL
Color
White
 
Connector Color
White
 
Housing Color
White
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
 
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.