Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N042U-MB1

Single-Gang Surface Mounting Box, UK Style, 86 x 86 x 47 mm, White

More Info
Check Prices
OVERVIEW
Accessory Type
Wall Plate
Technology
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort
Country/Region
UK
PHYSICAL
Color
White
Material of Construction
ABS
Total Number of Ports
0
Unit Dimensions (hwd / in.)
3.390 x 3.390 x 1.850
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
FEATURES & SPECIFICATIONS
Antibacterial
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL 94; UL Listed; cUL Listed
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
N042U-WHB

Blank Snap-In Insert, UK Style, 25 x 50 mm, White

More Info
Check Prices
OVERVIEW
Accessory Type
Wall Plate
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB
Country/Region
UK
PHYSICAL
Color
White
Material of Construction
ABS
Total Number of Ports
0
Unit Dimensions (hwd / in.)
1.980 x 0.980 x 0.200
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
FEATURES & SPECIFICATIONS
Antibacterial
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL 94; UL Listed; cUL Listed
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
 
 
N042U-WHM-S

1-Port UK-Style Insert, Unloaded Shuttered Module, 25 x 50 mm, White

More Info
Check Prices
OVERVIEW
 
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed)
Country/Region
UK
PHYSICAL
Color
White
Material of Construction
Spring: Stainless Steel; Faceplate: ABS
Total Number of Ports
1
Unit Dimensions (hwd / in.)
1.970 x 0.970 x 0.340
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
FEATURES & SPECIFICATIONS
Antibacterial
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL 94; UL Listed; cUL Listed
Product Compliance
REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
Number of Ports
1
Side A - Connector 1
KEYSTONE JACK CUTOUT
N042U-WHM-SA

1-Port UK-Style Insert, Unloaded Shuttered Angled Module, 25 x 50 mm, Icon Tab, White

More Info
Check Prices
OVERVIEW
 
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB
Country/Region
UK
PHYSICAL
Color
White
Material of Construction
Spring: Stainless Steel; Faceplate: ABS
Total Number of Ports
1
Unit Dimensions (hwd / in.)
2.090 x 0.980 x 0.360
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condesning)
FEATURES & SPECIFICATIONS
Antibacterial
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL 94; UL Listed; cUL Listed
Product Compliance
REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CONNECTIONS
Number of Ports
1
Side A - Connector 1
KEYSTONE JACK CUTOUT

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.