Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N050-012

12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Wall Mount
Technology
Cat5/5e
CONNECTIONS
Number of Ports
12
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.330 x 10.000 x 1.900
Panel Style
Punchdown
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
N050-P12

Cat5e Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Wall Mount
Technology
Cat5/5e
CONNECTIONS
Number of Ports
12
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PoE Power Budget (Watts)
90
PHYSICAL
Unit Dimensions (hwd / in.)
2.240 x 10.040 x 1.880
Panel Style
Punchdown
Color
Black
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH, Non-Condensing
N052-024

24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e
CONNECTIONS
Number of Ports
24
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
PHYSICAL
 
Panel Style
Punchdown
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
N052-048

48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e
CONNECTIONS
Number of Ports
48
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
PHYSICAL
 
Panel Style
Punchdown
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.