Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N050-012

12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA

11.02 x 3.15 x 2.17
0.68
3.3 x 10 x 1.9 (Dimensions with 89B Bracket)
110 IDC
RJ45 (FEMALE)
12
Cat5/5e
Lifetime limited warranty
N052-012

12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

2.00 x 3.00 x 20.40
1.10
 
110 IDC
RJ45 (FEMALE)
12
Cat5/5e
Lifetime limited warranty
N052-024

24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

2.20 x 20.50 x 4.25
1.30
 
110 IDC
RJ45 (FEMALE)
24
Cat5/5e
Lifetime limited warranty
N052-048

48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

2.80 x 19.70 x 4.70
2.30
 
110 IDC
RJ45 (FEMALE)
48
Cat5/5e
Lifetime limited warranty
N032-001

Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)

6.00 x 4.00 x 0.20
0.04
 
RJ45 (FEMALE)
RJ45 (FEMALE)
 
Cat5/5e
Lifetime limited warranty
N033-001

Telephone Straight Through Modular In-Line Coupler (RJ45 F/F)

6.75 x 4.00 x 0.50
0.03
 
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.