Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


N050012

12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
Cat5/5e
3.3 x 10 x 1.9 (Dimensions with 89B Bracket)
 
12
110 IDC
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
 
Lifetime limited warranty
 
 
 
 
 
N052012

12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
Cat5/5e
 
 
12
110 IDC
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
 
Lifetime limited warranty
 
 
 
 
 
N052024

24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
Cat5/5e
 
 
24
110 IDC
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
 
Lifetime limited warranty
 
 
 
 
 
N250012

12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA

More Info
Check Prices
Cat5/5e; Cat6
3.3 x 10.0 x 1.9 (with bracket)
 
12
110 IDC
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
 
Lifetime limited warranty
 
 
 
 
RoHS
N052048

48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
Cat5/5e
 
 
48
110 IDC
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
 
Lifetime limited warranty
 
 
 
 
 
N0520481U

48-Port 1U Rack-Mount High-Density UTP 110-Type Patch Panel, RJ45 Ethernet, 568B, Cat5/5e, TAA

More Info
Check Prices
Cat5/5e
 
 
48
110 IDC
RJ45 (FEMALE)
 
 
Lifetime limited warranty
 
 
 
 
 
N052P24

Cat5e 24-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA

More Info
Check Prices
Cat5/5e
1.73 x 18.89 x 4.38
Black
24
110 IDC
RJ45 (FEMALE)
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
90
Lifetime limited warranty
14 TO 140 F (-10 TO 60 C)
-40 TO 154.4 F (-40 TO 68 C)
10% TO 90% RH, NON-CONDENSING
RoHS, UL, CE
 
N053024RBGY

24-Port 1U Rack-Mount 110-Type Color-Coded Patch Panel, RJ45 Ethernet, 568B, Cat5/5e

More Info
Check Prices
Cat5/5e
 
 
24
110 IDC
RJ45 (FEMALE)
 
 
Lifetime limited warranty
 
 
 
 
 
N250P12

Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA

More Info
Check Prices
Cat5/5e; Cat6
2.24 x 10.04 x 1.88
Black
12
110 IDC
RJ45 (FEMALE)
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
90
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-40 to 154.4 F (-40 to 68 C)
10% to 90% RH, Non-Condensing
RoHS, UL, CE
 
N252012

12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA

More Info
Check Prices
Cat5/5e; Cat6
 
Black
12
110 IDC
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
 
Lifetime limited warranty
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.