Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


N060-004

4U Hinged Wall-Mount Patch Panel Bracket, TAA

More Info
Check Prices
 
 
Mounting Bracket
Rack Accessories
7 x 19 x 6
Black
5.5
4U
5
35
 
 
 
 
Lifetime limited warranty
EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS, UL 60950
Tested to NOM (Mexico)
N050-012

12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
Wall Mount
Cat5/5e
 
 
3.3 x 10 x 1.9 (Dimensions with 89B Bracket)
 
 
 
 
 
12
110 IDC
RJ45 (FEMALE)
Type 2 PoE+ (30W, IEEE 802.3at)
Lifetime limited warranty
 
 
N060-001

1U Hinged Wall-Mount Patch Panel Bracket

More Info
Check Prices
 
Cat5/5e; Cat6; Cat6a
Mounting Bracket
Rack Accessories
5.83 x 19.37 x 1.25
Black
5.5
1U
1.25
 
 
 
 
 
Lifetime limited warranty
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.