Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N060-001

SmartRack 1U Hinged Wall-Mount Patch Panel Bracket

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
Technology
Cat5/5e; Cat6; Cat6a
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Rack Height
1U
Maximum Device Depth (in.)
5.5
Unit Dimensions (hwd / in.)
5.827 x 19.370 x 1.252
Unit Weight (lbs.)
1.25
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N060-002

SmartRack 2U Hinged Wall-Mount Patch Panel Bracket, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
 
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Rack Height
2U
Maximum Device Depth (in.)
5.5
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
2.5
Weight Capacity - Stationary (lbs.)
17
STANDARDS & COMPLIANCE
Product Compliance
DIN 41494; RoHS; EIA/ECA-310-E; Trade Agreements Act (TAA)
Product Certifications
IEC 60297-3; NOM (Mexico); UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N060-004

SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket
 
Accessory Class
Rack Accessories
PHYSICAL
Color
Black
Rack Height
4U
Maximum Device Depth (in.)
5.5
Unit Dimensions (hwd / in.)
7.100 x 19.200 x 5.800
Unit Weight (lbs.)
5
Weight Capacity - Stationary (lbs.)
35
STANDARDS & COMPLIANCE
Product Compliance
DIN 41494; RoHS; EIA/ECA-310-E; Trade Agreements Act (TAA)
Product Certifications
IEC 60297-3; NOM (Mexico); UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.