Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N062-012-KJ

12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
CONNECTIONS
Number of Ports
12
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
PHYSICAL
Color
Black
Panel Style
Blank
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
Firmware / Software Docs
 
ENVIRONMENTAL
 
 
 
 
N062-016-KJ

16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
CONNECTIONS
Number of Ports
16
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
PHYSICAL
Color
Black
Panel Style
Blank
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Warranty Details
LIFETIME LIMITED
Firmware / Software Docs
 
ENVIRONMENTAL
 
 
 
 
N062-024-KJ

24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
CONNECTIONS
Number of Ports
24
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
PHYSICAL
Color
Black
Panel Style
Blank
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Warranty Details
LIFETIME LIMITED
Firmware / Software Docs
 
ENVIRONMENTAL
 
 
 
 
N062-032-KJ

32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
CONNECTIONS
Number of Ports
32
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
PHYSICAL
Color
Black
Panel Style
Blank
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Warranty Details
LIFETIME LIMITED
Firmware / Software Docs
 
ENVIRONMENTAL
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.