Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


N062012KJ

12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Black
 
12
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
 
RoHS
Lifetime limited warranty
 
 
N062016KJ

16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Black
 
16
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
 
RoHS
Lifetime limited warranty
LIFETIME LIMITED
 
N062024KJ

24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Black
 
24
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
 
RoHS
Lifetime limited warranty
LIFETIME LIMITED
 
N062032KJ

32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Black
 
32
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
 
RoHS
Lifetime limited warranty
LIFETIME LIMITED
 
P568003

High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.

More Info
Check Prices
Black
30
 
HDMI (MALE)
HDMI (MALE)
HDMI
1.3
 
Lifetime limited warranty
 
3
P568006

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.

More Info
Check Prices
Black
 
 
HDMI (MALE)
HDMI (MALE)
HDMI
 
 
Lifetime limited warranty
 
6
P568010

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.

More Info
Check Prices
Black
 
 
HDMI (MALE)
HDMI (MALE)
HDMI
 
 
Lifetime limited warranty
 
10
P568016

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft.

More Info
Check Prices
Black
 
 
HDMI (MALE)
HDMI (MALE)
HDMI
 
 
Lifetime limited warranty
 
16
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.