Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


N062012KJ

12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
Black
 
 
 
 
12
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
 
 
RoHS
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
N062016KJ

16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
Black
 
 
 
 
16
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
 
 
RoHS
Lifetime limited warranty
LIFETIME LIMITED
 
 
 
 
 
 
 
 
 
 
N062024KJ

24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
Black
 
 
 
 
24
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
 
 
RoHS
Lifetime limited warranty
LIFETIME LIMITED
 
 
 
 
 
 
 
 
 
 
N062032KJ

32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
Black
 
 
 
 
32
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
 
 
RoHS
Lifetime limited warranty
LIFETIME LIMITED
 
 
 
 
 
 
 
 
 
 
P580003

DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m)

More Info
Check Prices
DisplayPort
Black
 
 
 
 
 
DISPLAYPORT (MALE)
DISPLAYPORT (MALE)
 
 
 
Lifetime limited warranty
 
3
 
 
 
 
 
 
 
 
 
P580006

DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m)

More Info
Check Prices
DisplayPort
Black
 
 
 
 
 
DISPLAYPORT (MALE)
DISPLAYPORT (MALE)
 
 
 
Lifetime limited warranty
 
6
 
 
 
 
 
 
 
 
 
P583003

Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 3 ft. (0.91 m)

More Info
Check Prices
DisplayPort
White
 
 
 
 
 
DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
 
 
 
Lifetime limited warranty
 
3
 
 
 
 
 
 
 
 
 
P583006

Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 6 ft. (1.83 m)

More Info
Check Prices
DisplayPort
White
 
 
 
 
 
DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
 
 
 
Lifetime limited warranty
 
6
 
 
 
 
 
 
 
 
 
P584003

Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 3 ft. (0.91 m)

More Info
Check Prices
DisplayPort
White
VW-1
PVC
4.8MM
32
 
MINI DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
Gold
Gold
 
Lifetime limited warranty
 
3
32 to 113 F (0 to 45 C)
-40 to 158 F (-40 to 70 C)
10% to 85% RH, Non-Condensing
5% TO 90% RH, Non-Condensing
3840 x 2160 @ 60Hz
1.2
2.2
24-bit True Color
4:4:4
P584006

Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 6 ft. (1.83 m)

More Info
Check Prices
DisplayPort
White
VW-1
PVC
4.8MM
32
 
MINI DISPLAYPORT (MALE)
MINI DISPLAYPORT (MALE)
Gold
Gold
 
Lifetime limited warranty
 
6
32 to 113 F (0 to 45 C)
-40 to 158 F (-40 to 70 C)
10% to 85% RH, Non-Condensing
5% TO 90% RH, Non-Condensing
3840 x 2160 @ 60Hz
1.2
2.2
24-bit True Color
4:4:4
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.