You cannot compare products of different types. Please select the product type you want to compare.
Copper Network Infrastructure Compare Remove |
|||
N062-012-KJ12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
|||
N062-016-KJ16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
|||
N062-024-KJ24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
|||
N062-032-KJ32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
|||
Audio Video Cables Compare Remove |
|||
P580-003DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) |
|||
P580-006DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
|||
P583-003Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 3 ft. (0.9 m) |
|||
P583-006Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 6 ft. (1.8 m) |
|||
P584-003Mini DisplayPort Cable, 4K 60 Hz (M/M), White, 3 ft. (0.9 m) |
|||
P584-006Mini DisplayPort Cable, 4K 60Hz (M/M), White, 6 ft. (1.8 m) |