Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N105-003-BL

Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
 
 
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
STP
Cable Outer Diameter (OD)
5.9 mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N206-PC03-IND

Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6; PoE
POWER
 
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PoE Capability
15.4W (802.3af); 30W (802.3at)
 
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PBT
Cable Jacket Rating
CMX
Cable Shielding
STP
Cable Outer Diameter (OD)
6.2 mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
26 AWG
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
-4° to 176°F (-20° to 80°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
20% to 80% RH, Non-Condensing
Storage Humidity Range
20% to 80% RH, Non-Condensing
 
COMMUNICATIONS
 
 
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3af; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3at PoE+; IEEE 802.3af PoE; REACH; UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N262-003-AQ

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6a; PoE
POWER
 
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Snagless
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PoE Capability
30W (802.3at)
Connector Plating
Nickel
PHYSICAL
Cable Jacket Color
Aqua
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
STP
Cable Outer Diameter (OD)
6.2 mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
26 AWG
Cable Length (ft.)
3
Cable Length (in.)
36
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
Yes
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N262-003-BK

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6a; PoE
POWER
 
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Snagless
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PoE Capability
30W (802.3at)
Connector Plating
Nickel
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
STP
Cable Outer Diameter (OD)
6.2 mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
26 AWG
Cable Length (ft.)
3
Cable Length (in.)
36
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Network Compatibility
10 Gbps
IEEE Standards Supported
802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
Yes
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.