Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


N125007GY

Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 7 ft.

More Info
Check Prices
7
84
213.4
STP
Gray
No
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS
Lifetime limited warranty
N125010GY

Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 10 ft.

More Info
Check Prices
10
120
304.8
STP
Gray
No
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
 
Lifetime limited warranty
N125025GY

Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft.

More Info
Check Prices
25
300
762
STP
Gray
No
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
 
Lifetime limited warranty
N125050GY

Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft.

More Info
Check Prices
50
600
1524
STP
Gray
No
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
 
Lifetime limited warranty
N201007GY

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft.

More Info
Check Prices
7
84
213.4
UTP
Gray
Yes
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS-Compliant
Lifetime limited warranty
N201014GY

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 14 ft.

More Info
Check Prices
14
168
426.7
UTP
Gray
Yes
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS-Compliant
Lifetime limited warranty
N201025GY

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft.

More Info
Check Prices
25
300
762
UTP
Gray
Yes
Solid
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS-Compliant
Lifetime limited warranty
N201050GY

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft.

More Info
Check Prices
50
600
1524
UTP
Gray
Yes
 
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS-Compliant
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.