Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


N125007GY

Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 7 ft.

7
84
213.4
STP
Gray
9.00 x 7.00 x 0.50
0.30
No
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS
Lifetime limited warranty
N125010GY

Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 10 ft.

10
120
304.8
STP
Gray
9.00 x 7.00 x 0.50
0.54
No
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
 
Lifetime limited warranty
N125050GY

Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 50 ft.

50
600
1524
STP
Gray
10.00 x 12.00 x 0.50
1.30
No
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
 
Lifetime limited warranty
N125025GY

Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 25 ft.

25
300
762
STP
Gray
10.00 x 8.00 x 0.50
0.80
No
Stranded
1Gbps
RJ45 (MALE)
RJ45 (MALE)
Cat6
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.