Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


N200006BK

Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.

More Info
Check Prices
6
72
182.9
 
 
UTP
Black
No
Stranded
 
 
1Gbps
 
RJ45 (MALE)
RJ45 (MALE)
 
Cat6
Lifetime limited warranty
 
 
 
 
N201006BK

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.

More Info
Check Prices
6
72
182.9
 
 
UTP
Black
Yes
Stranded
 
 
1Gbps
 
RJ45 (MALE)
RJ45 (MALE)
 
Cat6
Lifetime limited warranty
 
 
 
 
N261005BK

Cat6a Snagless 10G Certified Ethernet Cable, (RJ45 M/M) - Black, 5 ft.

More Info
Check Prices
5
60
152.4
 
 
UTP
Black
Yes
Stranded
 
 
10Gbps
 
RJ45 (MALE)
RJ45 (MALE)
 
Cat6a
Lifetime limited warranty
RoHS Compliant
 
 
 
N262005BK

Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft.

More Info
Check Prices
5
60
152.4
 
 
STP
Black
Yes
Stranded
 
 
10Gbps
 
RJ45 (MALE)
RJ45 (MALE)
 
Cat6a
Lifetime limited warranty
RoHS Compliant
 
 
 
NPOE30W1G

Gigabit PoE+ Midspan Active Injector - IEEE 802.3at/802.3af, 30W, 1 Port

More Info
Check Prices
 
 
 
100; 110; 120; 127; 200; 208; 220; 230; 240
50/60 Hz
 
Black
 
 
Desktop
1.4 x 2.6 x 5.4
1Gbps
802.3; 802.3ab; 802.3af; 802.3at; 802.3u
RJ45 (FEMALE)
RJ45 (FEMALE)
10/100/1000 (RJ45)
Cat5/5e; Cat6; Cat6a
3-year limited warranty
Tested to CE, FCC, RoHS, REACH
32 to 122 F (0 to 50 C)
-4 to 176 F (-20 to 80 C)
10% to 90% RH, Non-Condensing
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.