Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N200-020-WH

Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, White, 20 ft. (6.09 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6; PoE
PRODUCT OVERVIEW
Product Overview
Cat6 Gigabit White Patch Cable RJ45 - 20'
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
PoE Capability
30W (802.3at)
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
 
PHYSICAL
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.0 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
20
Cable Length (in.)
240
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
 
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3an; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N272-020-WH

Cat8 25G/40G Certified Snagless Shielded S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 20 ft. (6.09 m)

More Info
Check Prices
OVERVIEW
Technology
PoE; Cat8
PRODUCT OVERVIEW
 
POWER
 
CONNECTIONS
PoE Capability
60W (802.3bt)
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Connector Type
Snagless
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
Connector Plating
Nickel
PHYSICAL
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
S/FTP
Cable Outer Diameter (OD)
8.0 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
22 AWG
Cable Length (ft.)
20
Cable Length (in.)
240
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
1000 MHz
Maximum Bandwidth as Tested
1200 MHz
Network Compatibility
40 Gbps
IEEE Standards Supported
802.3bt
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
Yes
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3bt PoE++; REACH; UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.