Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


N202-075-BL

Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.

75
900
2286
UTP
Blue
12.00 x 10.00 x 0.50
1.99
Yes
24
Solid
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS Compliant
Lifetime limited warranty
N202-050-BL

Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.

50
600
1524
UTP
Blue
12.00 x 10.00 x 0.50
1.27
Yes
24
Solid
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS Compliant
Lifetime limited warranty
N202-025-BL

Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.

25
300
762
UTP
Blue
10.00 x 8.00 x 0.50
0.70
Yes
24
Solid
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS Compliant
Lifetime limited warranty
N202-100-BL

Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.

100
1200
3048
UTP
Blue
17.00 x 14.00 x 0.50
2.60
Yes
24
Solid
RJ45 (MALE)
RJ45 (MALE)
Cat6
RoHS Compliant
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.