Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N202125BL

Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.

125
1500
3810
 
UTP
Blue
1.00 x 14.00 x 17.50
3.30
Yes
24
Solid
 
RJ45 (MALE)
RJ45 (MALE)
Cat6
Lifetime limited warranty
RoHS Compliant
 
N22201KGY

Cat6 Gigabit Bulk UTP Solid PVC Cable, Gray, 1000 ft.

1000
12000
30480
CMR
UTP
Gray
13.78 x 14.17 x 13.78
28.00
No
23
Solid
1Gbps
BARE WIRE
BARE WIRE
Cat6
Lifetime limited warranty
 
UL verified, meets EIA/TIA CAT6 TIA/EIA- 568-B-2.1, DRAFT 9 standards
N202100BL

Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.

100
1200
3048
 
UTP
Blue
17.00 x 14.00 x 0.50
2.60
Yes
24
Solid
 
RJ45 (MALE)
RJ45 (MALE)
Cat6
Lifetime limited warranty
RoHS Compliant
 
N202075BL

Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.

75
900
2286
 
UTP
Blue
12.00 x 10.00 x 0.50
1.99
Yes
24
Solid
 
RJ45 (MALE)
RJ45 (MALE)
Cat6
Lifetime limited warranty
RoHS Compliant
 
N202050BL

Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.

50
600
1524
 
UTP
Blue
12.00 x 10.00 x 0.50
1.27
Yes
24
Solid
 
RJ45 (MALE)
RJ45 (MALE)
Cat6
Lifetime limited warranty
RoHS Compliant
 
N02201KGY

Cat5e 350 MHz Bulk UTP Solid-Core PVC Cable, Gray, 1000 ft. TAA

1000
12000
30480
CMR
UTP
Gray
10.63 x 13.78 x 13.78
20.00
No
24
Solid
1Gbps
BARE WIRE
BARE WIRE
Cat5/5e
Lifetime limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.