Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N206-FP01-IND

1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
Country/Region
Global
CONNECTIONS
Number of Ports
1
PHYSICAL
Color
Silver
Included Mounting Accessories
SCREW (X2), SCREW WASHER (X2)
Total Number of Ports
1
FEATURES & SPECIFICATIONS
Antibacterial
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N206-FP02-IND

2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
Country/Region
Global
CONNECTIONS
Number of Ports
2
PHYSICAL
Color
Silver
Included Mounting Accessories
SCREW (X2), SCREW WASHER (X2)
Total Number of Ports
2
FEATURES & SPECIFICATIONS
Antibacterial
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
TAA N206-FP04-IND

4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
Country/Region
Global
CONNECTIONS
Number of Ports
4
PHYSICAL
Color
Silver
Included Mounting Accessories
SCREW (X4), SCREW WASHER (X4)
Total Number of Ports
4
FEATURES & SPECIFICATIONS
Antibacterial
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.